SAM HA1G16A XPLAINED PRO | Microchip Technology

Part Number: ATSAMHA1G16A-XPRO

SAM HA1G16A XPLAINED PRO


  • ATSAMHA1G16A automotive grade System in package including a LIN Transceiver (ATA663231) with built-in 3.3V VREG
  • One mechanical reset button
  • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
  • One yellow user LED
  • 2 Xplained Pro extension headers
  • 1 High Voltage extension header (LIN functionality)
  • Embedded Debugger - Auto-ID for board identification in Atmel Studio. One yellow status LED. One green board power LED. Symbolic debug of complex data types including scope information. Programming and debugging. Data Gateway Interface: SPI, I2C, 4 GPIOs. Virtual COM port (CDC)
  • USB or LIN bus powered
  • Supported with application examples in the Advanced Software Framework

Overview


The SAMHA1G16A Xplained Pro evaluation kit is ideal for evaluating andprototyping with the ATSAMHA1G16A ARM® Cortex®-M0+ based microcontrollers.Extension boards to the SAMHA1G16A Xplained Pro can be purchasedindividually.

The ATSAMHA1G16A -XPRO evaluation kit does not include extension boards.

TheSAM HA1G16A Xplained Pro supports the I/O1 Xplained Pro, OLED1 XplainedPro, QT2 and QT4 Xplained Pro and PROTO1 Xplained Pro extension boards.

Documentation