We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ATAVRONEKIT

AVR ONE!


  • Supports up to 3 hardware program breakpoints or 1 maskable data breakpoint (depending on the OCD module on the AVR device)
  • Supports symbolic debug of all datatypes including scope information
  • Supports up to 128 software breakpoints
  • Robust level converters support 1.8V to 5.5V target operation
  • AUX trace (UC3 devices) supports up to 3.3V. A 5.5V tolerant trace probe is available
  • Uploads 256Kb code in ~8 seconds (XMEGA using JTAG interface)
  • High-speed USB 2.0 compliant host interface (480 MB/s) for easy handling of trace data
  • Fully adjustable high-resolution clock up to 64MHz
  • 128MB SDRAM for AUX trace data buffering in linear or circular modes
  • Supports NanoTrace (depending on the OCD module on the AVR device; uses target device's memory)

Overview


A professional development tool for 8-bit and 32-bit AVR devices with On-Chip Debug capability. It is used for source level symbolic debugging, program trace and device programming.

It supports SPI, JTAG, PDI, and aWire programming modes and debugging using debugWIRE, JTAG, PDI, and aWire interfaces. AVR ONE! is driven by a powerful FPGA which provides high-speed data transfer between the host PC and the target AVR device, facilitating rapid program download and a most responsive debugging experience.

This product is now end-of-life. Please consider Atmel-ICE instead. 

Package Contents
  • Encapsulated main unit with probe cable and probe
  • USB cable
  • Power supply
  • Stand-off adapter kit with 10-pin 50mil, 10-pin 100mil, 6-pin 100mil and 6-pin 50mil connectors
  • Self-test adapter
  • 38-pin Mictor connector

Documentation


Title
Document Id
AVR ONE! Quick-Start Guide (EVK1100 ) - This document contains a quick-start guide describing how to get up and running using the AVR ONE! debugger with AVR32 Studio. Download 8e90480a-2f3c-4230-a2d7-4e36b14ef9e8
AVR ONE! Quick Start Guide (EVK1101) - This document contains a quick-start guide describing how to get up and running using the AVR ONE! debugger with AVR32 Studio. Download 79804f68-aff6-49e3-96a7-c829035a62b1
AVR ONE! User Guide Download 41c1d1ba-51cf-4dd5-ac35-21d86335db21