We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AT91SAM9X25-EK

SAM9X25-EK


  • 400MHz CPU
  • External memory
  • DDR2-SDRAM (1Gb)
  • NAND Flash (2 or 4Gb)
  • Three USB ports
  • HS (EHCI) and FS (OHCI) Host, multiplexed with HS USB Device via Micro AB connector
  • HS (EHCI) and FS (OHCI) Host, via standard type A connector
  • FS only (OHCI) Host, via standard type A connector
  • Two Ethernet 10/100 interfaces with on-board MAC controllers and RJ45 sockets
  • Two high-speed SD/MMC interfaces
  • One stereo CODEC interface with line-in and headphone jacks
  • Two CAN interfaces
  • One telephone/modem interface with RJ11 connector
  • Three serial interfaces (2x USART, 1x UART)
  • One Two-wire Interface (TWI)
  • One ZigBee?? extension port

Overview


The SAM9X25-EK Evaluation Kit enables rapid evaluaton and code development of applications running on a SAM9X25 device.

Documentation


Title
Document Id
SAM9X25-EK Design & Manufacturing Files Information - Kit versioning history and information, plus bundle contents description Download b1cfd532-1d2e-45e8-8a44-81f9922ce925
SAM9X25-EK Design & Manufacturing Files - Bundle containing all the schematics, PCB and test files for all the kit versions. Download c54786fc-a018-430a-9467-6d8392f87d80
SAM9G15-EK, SAM9G25-EK, SAM9G35-EK, SAM9X25-EK, SAM9X35-EK User Guide Download 9c473ecb-c022-451b-90e4-b9a883619683