We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM01014

ADM01014 - MCP1663 3.3V 300MA SEPIC DDPAK MINI-MODULE


The MCP1663 Mini-Module SEPIC Converter Evaluation Board has the following features:
• Undervoltage Lockout (UVLO): 1.85V (typical)
• Start-up Voltage: 2.3V (UVLO Start)
• Input Voltage Range (VIN) after start-up: 1.85V to 5.5V
• Output Voltage: 3.3V
• Output Current: 300 mA @ 3.3V Output, 2.8V Input; refer to Figure 2-1
• PWM Operation
• Switching Frequency: 500 kHz
• Peak Input Current Limit: 1.8A
• Internal Compensation
• Soft Start
• Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)
• Small Size Package: 13 mm x 9.5 mm (DDPAK)

Overview


The MCP1663 Mini-Module SEPIC Converter Evaluation Board is used to evaluate Microchip Technology’s MCP1663 product. This board demonstrates the capabilities of the MCP1663 SEPIC converter, which has its output voltage set to 3.3V and is designed in a very small form factor (DDPAK package.
Another important feature of this evaluation board is that it has the EN pin accessible and can be controlled from an MCU or another device.
Package Contents
1 x MCP1663 Mini-Module SEPIC Converter Evaluation Board (ADM01014)

Documentation


Title
Document Id
MCP1663 3.3V 300mA SEPIC DDPAK Mini-Module (ADM01014) User Guide Download c637639d-4230-4d43-ad1f-e40963a07bee
MCP1663 3.3V 300mA SEPIC DDPAK Mini-Module (ADM01014) Gerbers Download 59cbac99-36f4-4809-8a3c-1d1402bf6912
MCP1663 3.3V 300mA SEPIC DDPAK Mini-Module (ADM01014) Schematic Download addf0cb4-4cfa-4c86-81b9-2c743f8b4391
MCP1663 3.3V 300mA SEPIC DDPAK Mini-Module (ADM01014) BOM Download b8165ec0-4ec8-4bb1-96fd-be02d4b9654b