- Vin between 4.5V and 75V
- Vout between 0.8V and 12V
- 5A continuous output current
- 270kHz to 800 kHz Switching Frequency
- Adjustable Soft-Start Time
- Programmable Current Limit
- “Hiccup” Mode Short-Circuit Protection
- Thermal Shutdown
- Safe Start-Up into Prebiased Output