We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM00664

MCP1663 9V/12V/24V OUTPUT BOOST REGULATOR EVALUATION BOARD


  • MCP1663 device can be evaluated in two separate applications:
    • Typical 9V/12V Output supplied from low input voltage source
      • Input Voltage range (VIN): 2.4V to 5.5V, with VIN < VOUT
      • Output Current: typical 250 mA @ 12V Output, 3.3V Input
      • Enable state selectable using EN switch
    • 24V Output supplied from high input voltage source
      • Input Voltage range (VIN): 9V to 16V
  • Undervoltage Lockout (UVLO)
    • UVLO Start: 2.3V
    • UVLO Stop: 1.85V
  • PWM Operation
  • PWM Switching Frequency: 500 kHz
  • Peak Input Current Limit of 1.8A (typical)
  • Internal Compensation
  • Soft Start
  • Protection in case of feedback pin shorted to GND
  • Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)

Overview


The MCP1663 Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1663 step-up switching regulator. This board comes with two distinct applications. The 1st circuit can be used to evaluate the MCP1663 in the typical boost configuration 9V/12V selectable output. The board also provides an example of how a higher input voltage application can be implemented.
Package Contents
  • 1x MCP1663 9V/12/24V Output Boost Regulator Evaluation Board (ADM00664)

Documentation


Title
Document Id
MCP1663 Evaluation Board (ADM00664) Gerbers Download 9213d109-e609-4796-bb0c-086803cfdd86
MCP1663 Evaluation Board (ADM00664) Layouts Download 1cb3996f-7b0d-4637-8ee8-1218ac1b5db1
MCP1663 Data Sheet Download fb757fae-b945-41ee-97c2-f66ae5fc8f6d
MCP1663 Boost Regulator User's Guide Download 9c97c432-2edc-4fa3-a299-445475e07fab
MCP1663 Evaluation Board (ADM00664) BOM Download afcf8615-6fcc-4fa2-b699-c2dabc655d0b
MCP1663 Evaluation Board (ADM00664) Schematics Download 831f1b03-e865-423a-bfb0-82fd82a5db83