We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00458

MCP16251 AND MCP1640B SYNCHRONOUS BOOST CONVERTERS EVALUATION BOARD


  • It can be powered by one-cell, two-cell, or three-cell alkaline, NiCd, NiMH, one-cell Li-Ion or Li-Polymer batteries

  • Input voltage range (V
  • IN ): 0.35V to 5.5V, with VIN ≤ VOUT

  • Fixed output voltage: 2.0V or 3.3V and 3.3V or 5.0V, selected using a mini-dip switch on board

  • Output current: typical 125 mA @ 3.3V Output, 1.5V Input or 200 mA @ 5.0V

  • Output, 3V Input
  • Start-up voltage: 0.82V (for MCP16251’s Converter) or 0.65V (for MCP1640B’s Converter) at V
  • OUT = 3.3V and IOUT= 1mA, resistive load

  • Automatic PFM/PWM Operation for the MCP16251 Converter

  • PWM Switching Frequency = 500 kHz

  • Enable state, selectable using the mini-dip switch on board

  • Peak Input Current Limit (800mA for MCP1640 or 650mA for MCP16251)

  • Over-temperature Protection
  • Overview


    The MCP16251 and MCP1640B Synchronous Boost Converters Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP16251 and MCP1640B products. This board demonstrates the MCP16251/MCP1640B in two boost-converter applications with multiple output voltages. It can be used to evaluate both package options (SOT-23-6 and 2x3 mm 8-(T)DFN). The MCP16251 and MCP1640B Synchronous Boost Converters Evaluation Board was developed to help engineers reduce the product design cycle time. Three common output voltages can be selected: 2.0V, 3.3V and 5.0V. The output voltage can be changed with a mini-dip switch that changes the external resistor divider. A switch connected to the EN pin is used to enable and disable the converters. When enabled, the MCP16251/MCP1640B will regulate the output voltage; when disabled, the MCP16251/MCP1640B disconnects the path from input to output for “true-disconnect”.

    Devices Supported:  MCP16251, MCP1640B

    Documentation


    Title
    Document Id
    MCP16251/MCP16252 Data Sheet Download 2280956a-0763-4654-936d-b1abcd1d31c6
    MCP1640/B/C/D Data Sheet Download 1e39f88c-940e-4c22-8141-58d1f1dc15fd
    MCP16251 and MCP1640B Synchronous Boost Converters Evaluation Board User's Guide Download 52529aa6-4290-49df-9488-681b0685e361
    MCP16251 and MCP1640B Sync Boost Converters Eval Board (ADM00458) Schematic Download 9df7e38c-46ef-4cad-bffa-3db6087fae60
    MCP16251 and MCP1640B Sync Boost Converters Eval Board (ADM00458) BOM Download 4b847fd2-9d11-4329-9f60-38ba82cfe28b
    MCP16251 and MCP1640B Sync Boost Converters Eval Board (ADM00458) Gerbers Download 640bcd75-3dec-41da-88a9-a0d87e22fb1a