• 5-inch 800 x 480 TFT display
• maXTouch MXT640
• QTouch® QT1070 (with four navigation keys)
• 4 K-bit 1-wire EEPROM
• Integrated Projective Capacitive Touch (PCAP) panel
The High-Performance WVGA LCD Display Module with maXTouch® Technology (AC320005-5) is designed for evaluating the Microchip's graphics display solution and graphics library for 32-bit microcontrollers and microprocessors. This 5-inch display is compatible with both versions of the Multimedia Expansion Board II (DM320005-2 or DM320005-5), as well as with Xplained Pro and Xplained Ultra evaluation kits. This board has a TFT 800 x 480 display with a 24-bit parallel RGB interface with a maXTouch technology capacitive touch interface.
Multimedia Expansion Board II (DM320005-2 or DM320005-5), Xplained Pro or Xplained Ultra evaluation kits are required.