We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC164158

ATWILC3000-SD EVALUATION KIT


  • ATWILC3000-MR110CA Module: Single chip IEEE 802.11 b/g/n RF/Baseband/MAC link controller and Bluetooth 5.0 optimized for low-power IoT applications
    Chip antenna
  • Debug I2C Header
  • On-Board USB to Debug UART Converter Using Microchip MCP2221A
  • 32.768 kHz Low-Power SMD Crystal Oscillator
  • MMCplus/SD Card Connector for Controlling ATWILC3000 Module using SDIO Interface
  • Optional SPI Connection to MMCplus/SD Card Interface for Controlling ATWILC3000 Module
  • Bluetooth UART Header
  • GPIO Connector for IRQ, CHIP EN, and RESETN
  • Supported with Linux Driver at Github
  • Supported with RTOS driverat Microchip Advanced Software Framework (ASF)

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

The ATWILC3000 SD is a Secure Digital (SD) card interface board that supports IEEE 802.11 b/g/n standard and Bluetooth Low Energy (BLE) 5.0 and is designed to demonstrate the features of the low power consumption ATWILC3000-MR110CA IoT (Internet of Things) module.

The ATWILC3000 product family is an ideal add-on to existing MCU/MPU system bringing Wi-Fi and Bluetooth Low Energy functionalities through SPI/SDIO (for Wi-Fi) and UART (for Bluetooth).  ATWILC3000 is supported by various development environments such as Linux and RTOS. It can be easily integrated to a host system and the drivers are provided on the product web page.

Documentation


Title
Document Id
ATWILC1000/ATWILC 3000 Wi-Fi Link Controller Linux User Guide Download a161697d-58fc-45a7-bcc0-7ae7dbf71109
ATWILC1000/ATWILC3000 Baremetal Wi-Fi/BLE Link Controller Softare Design Guide Download 7f0f1590-b46a-4052-815f-461b75d19ff5
WILC3000 SD Wi-Fi Link Controller Secure Digital Card Interface User's Guide Download e88f60af-b7dd-490f-bc3f-7fdb2ac37757
ATWILC3000 Wi-Fi® Link Controller Module Data Sheet PDF | HTML b185f199-56f7-4929-906b-149d7104e511
WILC3000-SD Design Documentation Download 45066a05-4c60-4370-84a4-24c94322c166