We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC164127-4

GRAPHICS DISPLAY TRULY 3.2IN. 320X240 BOARD


  • 3.2” QVGA (240x320) TFT LCD with 18-bit parallel RGB interface
  • Resistive 4-wire touch screen
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This product is no longer available for sale.

The Graphics Display Truly 3.2” 240x320 Board is a demonstration board for evaluating Microchip’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the PIC24FJ256DA210 Development Board (DM240312), and Graphics LCD Controller PICtail™ Plus SSD1926 Board (AC164127-5).

Documentation


Title
Document Id
Graphics Display Truly 3.2" 240x320 Board Download 93aa8311-05a2-4fcf-b365-2156f9f07575

Application Notes


Title
Date
Document Category
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller 28 Apr 2011 Link Application Notes