We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMR30-XPRO

SAM R30 XPLAINED PRO EVALUATION KIT


  • Kit supports 868 MHz and 915 MHz dual (wideband) ISM band
  • On-board Embedded Debugger (EDBG) 
    • Auto-ID for board identification in Studio 
    • One Status LED (Yellow color)
    • One power supply LED (Green color) 
    • Symbolic debug of complex data types including scope information 
    • Programming and debugging including power measurements 
    • Data Gateway Interface: Serial Peripheral Interface (SPI) bus, Inter-Integrated Circuit (I2C) and four General Purpose Input/Outputs (GPIOs)
    • Virtual COM Port (CDC) 
  • Embedded current measurement circuitry with Data Visualizer support for data visualization 
  • Two mechanical buttons (User configurable button and RESET button) 
  • Two user LED (Soft Orange and Green Color) 
  • One QTouch® button 
  • USB interface, device and reduced host mode
  • Two Xplained Pro extension headers 
  • Antenna
    • One ceramic chip antenna (Johanson Technology - 0900AT43A0070)
    • One SMA connector for external antenna
  • Three possible power sources 
    • External power 
    • Embedded Debugger(EDBG) USB 
    • Target USB 
  • Clock Source

    • 32.768 kHz crystal, a clock source for the controller in SAM R30 device
    • 16 MHz crystal for RF die in SAM R30 device
  • Supported with application examples in Atmel Software Framework (ASF)
  • FCC and CE (RED) Certified

Overview


The SAM R30 Xplained Pro is a hardware platform designed to evaluate the ATSAMR30G18A SoC. This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. This kit provides easy access to various features of the ATSAMR30G18A SoC and offers additional peripherals to extend the features of the board and ease the development of custom designs.

Related products:

ATSAMR30E18A: Cortex M0+ MCU + Sub-GHz Transceiver in a single package

ATSAMR30M18: The world's most compact 802.15.4 Sub-GHz module for the IoT

Documentation


Title
Document Id
Data Gateway Interface User's Guide Download 216428fa-c18e-47a5-8ea7-740c31b31bf1
SAMR30 Xplained Pro User's Guide Download a6386473-1b28-4f55-ae9f-6f2e17961f60
SAMR30 Xplained Pro Design Documentation Download 3f7d39d8-b2d8-4cf7-adcf-f3d708d071ff
ATSAMR30-XPRO FCC Grant of Equipment Authorization and Test Report Download 59e37c47-a97d-4f36-bfee-16bedbe1266e

Software


Title
Date
MiWi Point-to-Point / Star Network Stack for SAMR21 and SAMR30 Download 22 Nov 2017