We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATEVK-MXT2952TD-A

ATEVK-MXT2952TD-A


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76149). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Overview


This kit (ATEVK-MXT2952TD-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT2952TD Touchscreen Sensor IC. 

Package Contents

1x 15.6” Touchscreen Assembly (76149)
1x ATMXT2952TD PCB (10928)
6x Self Adhesive Feet
1x USB Cable

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATEVK-MXT2952TD-A Documentation.zip Download ceb3b8e8-4f0a-4180-9793-fd95b8c9338c