The AVR Dragon sets a new standard for low cost development tools for 8-bit and 32-bit AVR devices with On Chip Debug (OCD) capability. It can perform a symbolic debug on all devices with OCD with SPI, JTAG, PDI (selected devices), high voltage serial programming, parallel programming, and aWire modes, and supports debugging using SPI, JTAG, PDI interfaces.
A development area lets designers build their own circuitry or add sockets for the desired device footprint. The debugger also supports NanoTrace, depending on the OCD module on the AVR device, using the target device's memory.
Note: AVR XMEGA PDI mode on AVR Dragon does NOT work for the following XMEGA devices: A3/D3 - revisions B, C and E or A1 (up to revision K).
Title
|
|||
---|---|---|---|
AVR Dragon - AVR Dragon is a low cost development tool for AVR 8- and 32-bit Microcontrollers. AVR Dragon supports debugging over JTAG, PDI (selected devices), aWire and debugWIRE interfaces and programming over JTAG, PDI (selected devices), high voltage s | Download |