We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: ATAVRBFLY

AVR BUTTERFLY


  • LCD with 120 segments, for demonstrating the ATmega169 LCD controller
  • Four-direction joystick with centre push for user input
  • Piezo element to play sounds
  • 32kHz crystal for the real-time clock
  • 4Mbit DataFlash for data storage
  • RS-232 level-converter, for communicating with off-board units
  • NTC thermistor for temperature measurements
  • 3V button cell battery (600mAh) to provide operating power
  • JTAG connector for debugging
  • USI-interface, for additional communication interface
  • Supported by AVR Studio 4
  • Only a serial cable is required to reprogram the AVR Butterfly
  • Pre-programmed with a demonstration application, including bootloader
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The evaluation tool is shipped with preloaded firmware that supports temperature sensing, light measurement, voltage readings and music playback. AVR Butterfly can also be used as a nametag. AVR Butterfly can be reprogrammed from AVR Studio using a serial cable for use as a development kit for the onboard ATmega169PV, or even as target hardware for simple applications. The bootloader source code is available as application note AVR109. The code is written for the ATmega169V device, but is compatible and will work correctly without board modifications with the onboard ATmega169PV device. AVR Studio online-help contains the most current information and a complete list of supported devices.

Documentation


Title
Document Id
AVR Butterfly Evaluation Kit - User Guide Download 530371b2-a4fe-47bb-b69b-5098dca737a4
AVR Butterfly - Quick Start User Guide Download 37457b5e-4db0-4410-b1bd-db9fd8a34d99

Software


Title
Date
AVR Butterfly - Application Rev07 Download 02 Jan 2017