We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00861

ADM00861 - 230VAC LED LOAD BOARD


The 230VAC LED Load Board (ADM00861) kit INCLUDES:

* 230VAC LED Load Board (ADM00861)
* LED Load pin fin heat sink
* Thermal double-sides adhesive tape

Important Information Sheet

Overview


The 230VAC LED Load Board is designed to work together with CL8800 LED Driver Board (ADM00866) and with CL88030 LED Driver Board (ADM00860), and consist of 12 series connected LEDs, driven sequentially by 4 TAPS LED Linear Driver, CL8800 or CL88030 , from 230VAC mains.

Documentation


Title
Document Id
CL88030 230 VAC Offline LED Driver Evaluation Board User's Guide Download 89f5ba20-bbe4-4d07-b194-5d2c67bb716e
230VAC LED Load Board (ADM00861) Gerber Files Download dd016dec-8d29-47f5-b376-d521ae1bc93f
230VAC LED Load Board (ADM00861) Schematic Download 727d0efe-a49f-4763-acff-53d8bd916d7b
230VAC LED Load Board (ADM00861) BOM Download ce36791b-5434-4f40-bada-9459f33d2806