We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC320202

ISOLATED EMBEDDED DEBUGGER INTERFACE FOR MCHV


This product has recently been updated and is no longer recommended for purchase. 

Please refer to the DV43T08A HV Motor Control Isolated Debugger Card. This version has been updated to the latest version of the PKOB4 programmer / debugger for greater flexibility. 

Overview


This is an external Isolated debugger / programming interface for use with SAM M0+, M4 and M7 Microchip classic (square) styled motor control plug in modules for the MCHV-3 High voltage motor control development kit. It allows a safe, isolated debugger connection to a PC. It is not required with low voltage hardware.

DM330023-3 - MCHV-3 High Voltage Motor control development kit

Package Contents

AC320202 Isolated Debugger Interface

System Requirements

DM330023-3 MCHV-3 High Voltage Development Kit

MA320203 - ATSAME70 32-Bit ARM Cortex M7 Motor Control PIM

MA320206 - ATSAMC21 32-Bit Cortex M0+ Motor Control PIM

MA320207 - ATSAME54 32-Bit Cortex M4F Motor Control PIM

Documentation


Title
Document Id
Isolated EDBG Debugger Product Change Notice Download 33f3f63a-511e-4941-8353-82589e480154
Isolated EDBG Debugger Card Information Sheet Download f0d31a2f-0c39-4adb-b928-2446f5e7e036