We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP3421DM-WS

MCP3421 WEIGHT SCALE DEMO BOARD


  • Low-power consumption 18-bit ADC
  • Low-noise, auto-zero op amp MCP6V07
  • 2Kg load cell
  • USB connectivity to PC
  • PC software for calibration and performance evaluation
  • Overview


    The MCP3421 Weight Scale Demo Board is designed to evaluate the performance of the low-power consumption, 18-bit ADC in an electronic weight scale design. Next to the MCP3421 there is a low-noise, auto-zero MCP6V07 op amp. This can be used to investigate the impact of extra gain added before the ADC for performance improvement. The PIC18F4550 is controlling the LCD and the USB communication with the PC. The GUI is used to indicate the performance parameters of the design and for calibration of the weight scale.

    Devices Supported: MCP3421, MCP6V07, PIC18F4550
    Package Contents
    The MCP3421 Weight Scale Demo Board is designed to evaluate the performance of the low-power consumption, 18-bit ADC in an electronic weight scale design. Next to the MCP3421 there is a low-noise, auto-zero MCP6V07 op amp. This can be used to investigate the impact of extra gain added before the ADC for performance improvement. The PIC18F4550 is controlling the LCD and the USB communication with the PC. The GUI is used to indicate the performance parameters of the design and for calibration of the weight scale.

    Devices Supported: MCP3421, MCP6V07, PIC18F4550

    Documentation


    Title
    Document Id
    MCP3421 Weight Scale Demo Board (MCP3421DM-WS) Source Code v1.3 Download 11b6a0ff-8639-4d98-a343-f9dbe8d752c6
    MCP3421 Weight Scale Demo Board (MCP3421DM-WS) Hex v1.3 Download d7683456-3ce4-4578-8c0a-8cab4c85d9e2
    Design files for Weight Scale Demonstration Board Download 64a4085e-2312-4548-973d-5275d69029a8
    MCP3421 Weight Scale Demo Board (MCP3421DM-WS) BOM Download 4b6b123d-d247-4f65-9e5a-99ebc16dfbdb
    MCP3421 Weight Scale Demo Board (MCP3421DM-WS) Schematic Download 7caf289c-867e-4f0b-9c4b-f3b9365ebd41
    MCP3421 Weight Scale Demo Board User's Guide Download 1a4fb7d1-9708-4390-a76e-c0c9cbf652d1
    PIC18F2455/2550/4455/4550 Data Sheet Download 58c4063c-d22b-4949-81b7-4723fa86ed38
    18-Bit ADC with I2C Interface and Onboard Reference Download 893776af-b3a5-4440-9345-e79743e05d35

    Software


    Title
    Date
    MCP3421 Weight Scale Demo Board (MCP3421DM-WS) Software Download 15 Mar 2013