LAN9252 – ETHERCAT DEVICE CONTROLLER EVALUATION KIT WITH DIG-IO PDI INTERFACE | Microchip Technology

Part Number: EVB-LAN9252-DIGIO

LAN9252 – ETHERCAT DEVICE CONTROLLER EVALUATION KIT WITH DIG-IO PDI INTERFACE


  • The EVB-LAN9252-DIGIO supports two Integrated PHY's  via on board RJ45 Connectors.
  • The EVB-LAN9252-DIGIO supports Various DIG-IO PDI configurations with onboard jumper for configuring the Inputs and LED's for Outputs  
  • Option for onboard Fiber Interface via SFP module
  • The onboard EEPROM to configure the EtherCAT salve configuration  

Overview


The LAN9252 DIGIO board satisfies the demand for hardware only EtherCAT devices, and achieves this using LAN9252. We expose the DIGIO interface together with control signals and can operate without an attached MCU. The board allows for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate Fiber via an SFP module. This board is delivered pre-configured and on power-up will appear to a host as an EtherCAT device.

Documentation


Silicon Products

Product
Title
Product
Title
LAN9252 EtherCAT controller with dual integrated Ethernet PHYs LAN9252 EtherCAT controller with dual integrated Ethernet PHYs