We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ARD00609

MCP19111 PMBUS-ENABLED POL BOARD


  • Vin range: 7V to 14V
  • Adjustable Vout range: 0.8V to 3.6V
  • Maximum output current: 20A
  • Programming and I2C / PMBus communication headers
  • USB to PMBus bridge with mini USB connector
  • Setting, control and communication firmware already uploaded
  • PC based control GUI downloadable from the Microchip site

Overview


The MCP19111 is a digitally-enhanced PWM controller. It combines a pure-analog PWM controller with a supervisory microcontroller making it a fast, cost-effective, and configurable power conversion solution. The MCP19111 is ideal for standard DC-DC conversion, LED drivers, and battery charging applications. The ARD00609 Demo Board demonstrates how the MCP19111 device operates as a PMBus-enabled POL converter over a wide input voltage and load range. The firmware is preloaded in the MCP19111, no software development is needed. An USB to PMBus bridge is included on board allowing direct communication with a PC. Nearly all operational and control system parameters are programmable and readable via the PMBus. A full featured and easy to use GUI may be downloaded from the Microchip site. Alternatively, the user can program the MCP19111 using their own firmware, tailoring it to their application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming™) I2C / PMBus communication and mini USB connector.

Devices Supported: MCP19111

PLEASE NOTE: This kit does NOT contain the hardware programming tool. Please use Microchip’s PICKIT3 (PG164130).

Package Contents
  • MCP19111 PMBus-Enabled POL Board (ARD00609)
  • USB-A to USB Mini-B Cable

Documentation


Title
Document Id
MCP19110/MCP19111 Analog Controller w/ Integrated Driver Data Sheet Download 9de67426-1c31-43f9-9487-10757044cfa2
MCP19111 PMBus-Enabled POL Board (ARD00609) Gerbers Download 94a74f6e-5f33-437b-98d2-77f5fd03922f
MCP19111 PMBus-Enabled POL Board (ARD00609) Layouts Download 0cb0a660-0440-4e39-a557-4abe5aeccebe
MCP19111 PMBus-Enabled POL Board (ARD00609) Schematics Download 2c60ef7b-1c6c-4c19-a244-990c71fc88a5
MCP19111 PMBus-Enabled POL Board (ARD00609) BOM Download 69c4c638-23ef-4d25-a29d-c87746c331c7
MCP19111 PMBus Firmware Download 2d9e0479-4ff9-4735-9fe9-2ba168f7d4ea
PMBus Monitoring Graphical User Interface User's Guide Download edf350fa-0b65-46f1-b525-9192e11fdf44
MCP19111 PMBus POL Reference Design User's Guide Download 22e3b40d-f919-4362-828f-2ed2efddd46f

Software


Title
Date
MCP19111 PMBus-Enabled POL Board (ARD00609) Firmware Download 09 Nov 2015
PMBus Monitoring GUI (v.1.0) Download 04 Nov 2015