HV9805 120VAC OFF-LINE LED DRIVER EVALUATION BOARD | Microchip Technology

Part Number: ADM00651

HV9805 120VAC OFF-LINE LED DRIVER EVALUATION BOARD


The HV9805 120VAC Off-Line LED Driver Evaluation Board has the following features:

  • Input Voltage: 120VAC±15%, at 50 Hz Typical
  • Output Capability: up to 125 mA
  • Efficiency: over 90%
  • Pulse-Width Modulation (PWM) Operation: up to 135 kHz

Overview


The HV9805 120VAC Off-Line LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology Inc.'s HV9805 device in the following topology:

  • 215-265V output Boost Converter application followed by a LED-side linear current regulator, supplied from the mains 120VAC, to drive a 70-90 LED string.
  • The HV9805 120VAC Off-Line LED Driver Evaluation Board was developed to help engineers reduce the product design cycle time.
Package Contents

The HV9805 120VAC Off-Line LED Driver Evaluation Board kit includes:

  • HV9805 120VAC Off-Line LED Driver Evaluation Board (ADM00651)
  • Information Sheet

Documentation