We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM00399

MCP16301 HIGH VOLTAGE BUCK-BOOST DEMO BOARD


  • Input Voltage Range: 4.0V to 30V
  • Output Voltage Range: 2.0V to 15V
  • Up to 96% Typical Efficiency
  • 2% Output Voltage Accuracy
  • Integrated N-Channel Switch: 460 mΩ
  • 500 kHz Fixed Frequency
  • Low Device Shutdown Current
  • Peak Current Mode Control
  • Internal Compensation
  • Internal Soft-Start
  • Cycle-by-Cycle Peak Current Limit
  • Under Voltage Lockout (UVLO): 3.5V
  • Overtemperature Protection

Overview


The MCP16301 High Voltage Buck-Boost Demo Board is designed to operate from a 5V to 30V input and regulate the output to 12V. Test points for input power and load are provided to demonstrate the capability of the demo board over the entire range. The MCP16301 High Voltage Buck-Boost Demo Board was designed using small surface-mount components to show application size for a high voltage buck-boost design.

Devices Supported: MCP16301

Package Contents
  • 1x MCP16301 High Voltage Buck-Boost Demo Board (ADM00399)

Documentation


Title
Document Id
MCP16301/MCP16301H Data Sheet Download fb394097-276a-4198-9c31-8dd903eab735
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) BOM Download 48a55ae1-d2ba-489c-95f9-2a8db79a417e
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) Schematics Download 02dd4989-fa07-46a0-a67d-63422de4ef0d
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) Gerbers Download 105f42bf-05ba-4d25-9cc4-0fe7ee49f8c3
MCP16301 High Voltage Buck-Boost Demo Board User's Guide Download ccd1b26c-c1f9-4b6a-9a80-93606efd3b63