PIC16(L)F1789 EMULATION EXTENSION PAK | Microchip Technology

Part Number: AC244064

PIC16(L)F1789 EMULATION EXTENSION PAK


The PIC16(L)F1789-ME2 Emulation Extension Pak* delivers advanced in-circuit debugging features:

  • Hardware Instruction Trace**
  • 32 Runtime Data Watch points**
  • 32 Powerful Hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
  • Runtime register reads/writes and breakpoints
  • 4 Event Combiners: each combines 8 combinational or sequential events into a single event trigger
  • Stack Snapshot
  • Trigger In/Out
  • Event breakpoints
  • Breakpoints and other events can trigger without halting execution
  • Stopwatch Cycle Counter
  • Previous PC query
  • Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering

Trace adapter/cable** and short gold SIP pins included.
*Emulates PIC16(L)F1782/3/4/6/7/8/9 devices.
**Requires MPLAB REAL ICE tool.

Overview


The PIC16(L)F1789 Emulation Extension Pak (Part # AC244064) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.