The PIC16(L)F1829-ME2 Emulation Extension Pak* delivers advanced in-circuit debugging features:
Hardware Instruction Trace**
Trace adapter/cable** and short gold SIP pins included.
*Emulates PIC12(L)F1822/40, PIC16(L)F1823/24/25/26/27/28/29/47 devices.
**Requires MPLAB REAL ICE tool.
The PIC16(L)F1829 Emulation Extension Pak (Part # AC244063) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.