We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC164143-1

MRF24J40ME PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Demonstration and development daughter board for the MRF24J40ME 2.4 GHz IEEE Std. 802.15.4™ RF Transceiver Module with PA/LNA.
  • Appropriate for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032)
  • Also compatible with the Explorer 16 Development Board (DM240001) for 16-bit and 32-bit microcontroller development

Overview


The MRF24J40ME PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40ME 2.4 GHz IEEE Std. 802.15.4 RF Transceiver Module with PA/LNA and External Antenna Connector

The daughter board can be plugged into multiple Microchip Technology demonstration and development boards. For example, the daughter board is appropriate for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for 16-bit and 32-bit microcontroller development using the Explorer 16 Development Board (DM240001)

Package Contents
  • MRF24J40ME PICtail/PICtail Plus Daughter Board
  • External Antenna – 2 dBi dipole whip antenna

Documentation


Title
Document Id
MRF24J40ME PICtail/PICtail Plus Daughter Board User's Guide Download d3a483ea-49c7-4393-8de4-daffe63865ae