Loading
Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
ATmega1608 is a microcontroller featuring the 8-bit AVR® processor with hardware multiplier - running at up to 20 MHz and with up to 16 KB Flash, 2 KB SRAM and 256 bytes of EEPROM in 28- and 32-pin packages. The series uses the latest Core Independent Peripherals with low-power features, including Event System, intelligent analog, and advanced peripherals.