20uQFN package, (3x3x0.5)mm or (4x4x0.5)mm body size
This PM3 Socket Module supports the programming of Microchip PIC16F MCUs of 20uQFN package, (3x3x0.5)mm or (4x4x0.5)mm body size using the MPLAB PM3 Programmer (DV007004). Please always refer to the Device Tool Selector to verify the programmer and correct socket module.