SCH3226 | Microchip Technology

Overview

  • UART:6
  • Customer Programmable RAM:No
  • Intruder Detection:No
  • Operating Temperature:-40° C to +85° C
  • PCH Temp Monitoring:No
  • Low Power Timers:0
  • Tach:3
  • Deep Sleep S5:No
  • Fan Tachometer Inputs:3
  • Glue Logic:Yes
  • 8024 Keyboard Controller:Yes
  • PCI Resets:3
  • PECI Support:No
  • HW Auto Fan Controller:0
  • RRCC Auto Fan:No
  • Legacy I/O:Yes
  • GPIO:40
  • PWM:3
  • Package:100-ball WFBGA
  • LED:0
  • SMBus Interface:No
  • Capture/_Compare:0
  • Temp Monitoring:0
  • SMBus Ports:0
  • BC Link:0
  • SPI_Host:0
  • Security Key Register:32 byte
  • EEPROM:0
  • AMD SB-TSI:No
  • PECI:0
  • Resume Reset:Yes
  • System Controller:State Machine
  • ACPI Interfaces:0
  • Fan Control Engine:State Machine
  • Counter/Timers:0
Read more
  • 8042 Keyboard Controller
  • 100-ball WFBGA Package
  • Legacy I/O
  • 40 GPIO Pins
  • 32 byte Security Key Register for device authentication
  • Fan Control Engine
  • Glue logic
  • 3 PWM Outputs
  • 3 fan tachometer inputs
  • One IrDA 1.0 Infrared Port
  • NS16550 compatible UART serial ports
  • Four 8-pin serial ports
  • Two 4-pin serial ports  by strap option
  • ACPI 2.0 compatible
  • Industrial (-40°C to +85°C)
  • Commercial(0°C to +70°C)
  • Hardware Monitoring: temperature, voltage and fan speed monitoring
  • Three fan tachometer inputs and three pulse width modulator (PWM) fan control outputs.
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation
SCH3226?utm_medium=Press-Release&utm_term=SCH322X&utm_content=CPG&utm_campaign=3226
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase