x1/x2/x4 Serial Peripheral Interface (SPI) Protocol and SQI protocol
Burst Modes- Continuous linear burst, 8/16/32/64 Byte linear burst with wrap-around
Page-Program- 256 Bytes per page in x1 or x4 mode
Flexible Erase Capability- Uniform 4 KByte sectors, Four 8 KByte top and bottom parameter overlay blocks, One 32 KByte top and bottom overlay block, Uniform 64 KByte overlay blocks
Software Write Protection- Individual Block-Locking: 64 KByte blocks, two 32 KByte blocks, and eight 8 KByte parameter blocks
Low Power Consumption: Active Read current: 15 mA (typical @ 104 MHz), Standby Current: 15 µA (typical), Deep Power-Down Current: 2.5uA (typical)
Industrial -40C to +85C; Industrial Plus -40C to +105C; Extended -40C to +125C
Automotive AEC-Q100 Qualified
The SST26VF016B Serial Quad I/O (SQI) flash device utilizes a 4-bit multiplexed I/O serial interface to boost performance while maintaining the compact form factor of standard serial flash devices. SST26VF016B also support full command-set compatibility to traditional Serial Peripheral Interface (SPI) protocol. Operating at frequencies reaching 104 MHz, the SST26VF016B enables minimum latency execute-in-place (XIP) capability without the need for code shadowing on an SRAM. The device’s high performance and reliability make it the ideal choice for Network Appliance, Smart Home, Wireless Connectivity, Computing, Digital TV, Smart Meter, Datacenter, Automotive and other Industrial applications. Further benefits are achieved with SST’s proprietary, high-performance CMOS SuperFlash® technology, which significantly improves performance and reliability, and lowers power consumption for high bandwidth, compact designs.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
The SQI SuperFlash Kit 1 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector that is located on the Explorer 16 Development Board (DM240001).
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs.
The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs.
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.