Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
Adjustable Internal Oscillator (1-32MHz)
2x 10-bit PWMs
5x Capture, Compare, PWM (CCP)
Complementary Waveform Generator (CWG)
Numerically Controlled Oscillator (NCO)
4x Configurable Logic Controller (CLC)
10-bit ADC with Computation (ADC2)
5-bit Digital to Analog Converter (DAC)
Data Signal Modulator (DSM)
Zero Cross Detect (ZCD)
Cyclical Redundancy Check (CRC/SCAN)
Windowed Watchdog Timer (WWDT)
Peripheral Pin Select (PPS)
Enhanced Power-On/Off-Reset
Low-Power Brown-Out Reset (LPBOR)
Programmable Brown-Out Reset (BOR)
In Circuit Serial Programming (ICSP)
PIC16LF18857 (1.8V – 3.6V)
PIC16F18857 (2.3V – 5.5V)
PIC16(L)F1885X/7X microcontrollers feature Analog, Core Independent Peripherals and communication peripherals, combined with eXtreme Low Power (XLP) for a wide range of general purpose and low-power applications. The family features the CRC/SCAN, HLT and Windowed WDT to support customers looking to add safety to their application. Additionally, this family includes up to 56 KB of Flash memory, along with a 10-bit ADC with Computation (ADC2) for automated signal analysis to reduce the complexity of the application.
MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
The Curiosity HPC Development Board is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, makers and those seeking a feature-rich, rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X integrated development environment, Curiosity HPC includes an integrated programmer/debugger, and requires no additional hardware to get started. Supports 28 or 40-pin 8-bit PIC® Microcontrollers.
The MPLAB Xpress PIC16F18877 Evaluation board integrates seamlessly with our MPLAB Xpress cloud-based IDE and MPLAB Code Configurator for the quickest development cycle. Key features include compact footprint offering flexibility during prototyping phase, integrated drag-and-drop Programmer with USB Interface – no drivers required, and on-board PIC16F18877 MCU supporting a wide range of applications.
The MPLAB. PM3 Universal Device Programmer operates with a PC or as a stand-alone unit, and programs Microchips entire line of PICmicro.devices as well as the latest dsPIC30F DSC devices.
The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs).
The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs).
The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs), Microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs).
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.