LAN7500 | Microchip Technology

Overview

  • DownstreamPorts:Ethernet x1
  • Downstream USB Ports:0
  • Port Speed:10/100/1000Mbps
  • InterfaceUpStream:USB2.0
  • Interrupt Pin:No
  • Net Detach:Yes
  • OpVoltage:3.3
  • Temperature Range Max:85
  • Temperature Range Min:-40
Read more
  • Single-chip, Hi-Speed USB 2.0 to 10/100/1000 Gigabit Ethernet controller
  • Implements NetDetach™ technology for reduced system power consumption
  • Supports EEPROM-less operation for reduced BOM costs
  • Requires only a single 25MHz crystal
  • Easy upgrade for USB-based 10/100 Ethernet (LAN9500/9500A) to 10/100/1000 Gigabit Ethernet
  • Supports IEEE 802.3/802.3u/802.3ab standards
  • Industrial temperature range option available (LAN7500i)
  • 8x8mm, 56-pin QFN, RoHS-compliant package
    • Common Applications:
    • Embedded Systems
    • Consumer Electronics Devices
    • Netbooks/Smartbooks/MIDs
    • Docking Stations
    • Digital TVs (DTVs)
    • Set-Top Boxes
    • Personal Video Recorders (PVRs)
    • Network Printers
    • USB Port Replicators
    • Stand-alone USB to Ethernet Dongles
    • Industrial Designs
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    LAN7500
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase