ATmega32U2 | Microchip Technology

Overview

  • Program Memory Size (KB):32
  • RAM:1024
  • Data EEPROM (bytes):1024
  • Pin Count:32
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2.7
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:2
  • I2C:0
  • Stand alone PWM:4
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Complies fully with Universal Serial Bus Specification REV 2.0
  • 48 MHz PLL for Full-speed Bus Operation : data transfer rates at 12 Mbit/s
  • Fully independant 176 bytes USB DPRAM for endpoint memory allocation
  • Endpoint 0 for Control Transfers: from 8 up to 64-bytes
  • In or Out Directions
  • Bulk, Interrupt and IsochronousTransfers
  • Programmable maximum packet size from 8 to 64 bytes
  • Programmable single or double buffer
  • Suspend/Resume Interrupts
  • Microcontroller reset on USB Bus Reset without detach
  • USB Bus Disconnection on Microcontroller Request
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATmega32U2
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase