ATTINY826 | Microchip Technology

Overview

  • Program Memory Size (KB):8
  • RAM:1024
  • Data EEPROM (bytes):128
  • Pin Count:20
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:12
  • ADC Channels:15
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:1
  • I2C:1
  • Stand alone PWM:3
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
    Communication
  • Serial communication interfaces: 2x USART, SPI, I2C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATTINY826
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase