The ATSAMR21B18-MZ210PA is a 19.7mm x 16.3mm wireless module. It integrates an ATSAMR21E18 IC together with a serial data flash. The design allows a variety of mounting positions with SMT as well as TH mounting. The extended temperature range with operation up to 125°C is a distinguishing feature. The ATSAMR21B18-MZ210PA is based on the ATSAMR21E18, a IEEE 802.15.4 compliant single chip that combines an ARM® Cortex®-M0+ based 32-bit microcontroller and best-in-class 2.4GHz RF transceiver. It offers an excellent RF performance, with a link budget of 103dBm while consuming 50% less active current than existing offerings.
Microchip's complimentary and confidential Wireless Check online design review service is available for customers who have selected our products for their application design-in*.
*The online design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.