AT91SAM7X512 | Microchip Technology

AT91SAM7X512

Status: Not Recommended for new designs
Legacy ARM7TDMI

Overview

  • Part Family:ARM7TDMI
  • CPU Type:ARM7
  • MaxSpeed (MHz):55
  • Program Memory Size (KB):512
  • SRAM (KB):128
  • Temp. Range Min.:-40
  • Temp. Range Max.:85
  • Operation Voltage Min.(V):3
  • Operation Voltage Max.(V):3.6
  • SPI:2
  • I2C:1
  • UART:3
  • QSPI:0
  • Crypto Engine:No
  • Internal Oscillator:32Khz
  • Pin Count:100
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

AT91SAM7X512
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase