Tools |
---|
![]() MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers. For further information go to: mplab-x-ide |
![]() Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple: |
![]() MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and application development. |
![]() MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices. |
Tools |
---|
![]() Did you know that MPLAB® PICkit™ 5 is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code? These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings. The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs). It works alongside the MPLAB X Integrated Development Environment (IDE) to provide a powerful and easy-to-use Graphical User Interface (GUI) for debugging and programming. Alternatively, the MPLAB PICkit 5 in-circuit debugger/programmer can be used stand-alone with the MPLAB Programmer-to-Go (PTG) mobile app, allowing you to connect to the tool from your smartphone via Bluetooth®. With stand-alone programming features accessible from your smartphone, the MPLAB PICkit 5 in-circuit debugger/programmer is a versatile programming companion that lets you prototype and debug your solution and then unplug and bring the device with you to deploy that solution out in the field. The MPLAB PICkit 5 supports a wide variety of interfaces such as four-wire JTAG or Serial Wire Debug (SWD) with streaming UART Virtual Comm Port (VCP), and with the Debugger Adapter Board (AC102015) can use standard connectors for JTAG, SWD, ICSP, and AVR Protocols. With the unique programmer-to-go function, the PICkit 5 can also be powered by the target board and program a default image simply by pressing the button hidden under the logo. You can also connect via Bluetooth using the MPLAB PTG mobile app and browse the micro SDTM card installed in the tool for a different image and start programming the target board right from the app. Note: The PICKit 5 is compatible with MPLAB X IDE version 6.10 and later. Download Now. |
![]() Did you know that the MPLAB® ICD 5 In-Circuit Debugger/Programmer is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code? These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings. The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It debugs and programs with the powerful and easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). This next-generation tool offers a variety of capabilities and features that you would normally find in more expensive products to speed up your development and reduce your debug time. With its support for Fast Ethernet connectivity and Power over Ethernet Plus (PoE+), the MPLAB ICD 5 Debugger/Programmer offers flexibility and the convenience of remote development while isolating your application from environmental conditions. Whether you're an experienced developer or just starting out, the MPLAB® ICD 5 In-Circuit Debugger/Programmer will accelerate your development process and help you take your designs to the next level. |
![]()
The MPLAB® PICkit™ Basic is designed to provide an ultra-low-cost, high-performance solution for programming and debugging Microchip PIC® and AVR® MCUs, dsPIC® DSCs, and SAM Arm® Cortex®-M based MCUs and MPUs. Its sleek and lightweight design makes it an ideal tool for a variety of environments, from educational settings to professional development labs. With comprehensive features and robust performance, the MPLAB PICkit Basic ensures that you have the tools you need to develop and debug your projects efficiently and effectively.
MPLAB PICkit Basic is compatible with MPLAB X IDE, MPLAB IPE, MPLAB VS Code extensions, and partner ecosystems like IAR Embedded Workbench using the CMSIS-DAP standard via the CMSIS-DAP-Switcher. The device offers advanced debugging capabilities and supports various debugging interfaces like 4-wire JTAG and Serial Wire Debug. The tool provides automatic device selection and includes an adapter for ARM Cortex targets.
|
![]() Did you know that the MPLAB® ICE 4 in-circuit emulator is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code. These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings. The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It offers a flexible development environment combined with the capabilities to develop power-efficient code while reducing the debug time. It debugs and programs with a powerful and easy-to-use graphical user interface that uses the latest version of MPLAB X Integrated Development Environment (IDE), version 6.00. The MPLAB ICE 4 in-circuit emulator connects to a host PC using a SuperSpeed USB 3.0 interface and easy-to-use wireless connectivity options for much greater flexibility. By using Ethernet or Wi-Fi® access point interfaces, you can enable wireless connection to the tool for debugging, programming and more. At one end, the MPLAB ICE 4 in-circuit emulator connects to the target using a high-speed 40-pin rugged edge rate cable assembly and at the other end, it connects to adapter boards tailored for supported device communication. |
![]() Product is End of Life (EOL), please consider MPLAB® ICD 5 or MPLAB PICkit™ 5 for your design needs. The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It debugs and programs with the powerful yet easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB ICD 4 is connected to your PC using a high-speed USB 2.0 interface and is connected to the target with a debugging connector which is also compatible with the MPLAB ICD 3 or MPLAB REAL ICE™ In-Circuit Emulator systems. The MPLAB ICD 4 also works with JTAG interfaces. The MPLAB ICD 4 In-Circuit Debugger/Programmer supports many, but not all, PIC MCUs and dsPIC DSCs at this time. The firmware is continually being upgraded to add support for new devices. To request priority device support or to report issues, email: ICD4_update@microchip.com If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLABX installation directory and open the file “Device Support.htm”. Alternatively, you can download it from the Documentation tab on the MPLAB X webpage. |
![]() The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality: SystemView (V2.x) provides runtime recording and captures tasks, interrupts, timers, API calls and user events and provides live analysis of captured information. It has minimal system impact and works with all of Microchip’s Arm® Cortex®-M0, M1, M3, M4, M7 and RISC-V based processors. J-Scope application displays runtime data of multiple variables in an oscilloscope format. Simply connect the J-32 Debug Probe to your target, program and start J-Scope. Each variable can be individually manipulated with familiar oscilloscope controls and features. J-Scope also has minimal system impact and works with all of Microchip’s Arm Cortex-M0, M1, M3, M4, M7 and RISC-V based processors. Remote Server allows the J-32 Debug Probe to debug from anywhere in the world. This is especially useful when your software expert needs to resolve development or product issues in another region. Remote Server works on all of Microchip’s 32-bit MCU and MPU products. J-Mem permits direct RAM and Special Function Register (SFR) modifications without a bulky Integrated Development Environment (IDE). Memory can be displayed in an 8-, 16- or 32-bit format and can be exported to a .bin file. J-Mem is compatible with Windows®, macOS® and Linux® operating systems. J-Mem works on all of Microchip’s 32-bit MCU and MPU products. This product is a subset of SEGGER J-Link Base. Please refer to SEGGER’s J-Link Manual for setup and operational information here. Native support is available in MPLAB X IDE v5.25 which is available on the Downloads tab on the MPLAB X IDE product page here. J-32 Debug Probe is the replacement for MPU and SAM developers who previously developed with the SAM-ICE. A list of supported devices is available on SEGGER's website and selecting Microchip as the manufacturer here. |
![]() Our most affordable debugger has power to impress. |
![]() As of September 1, 2023, this product will be EOL (End of Life). Please consider MPLAB® PICkit™ 5 for your design needs. Fast programming and increased functionality at the same price as its predecessor, the PICkit™ 3. The MPLAB® PICkit™ 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers (MCUs) and microprocessors (MPUs), using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), starting with version 4.15. The MPLAB PICkit 4 is connected to the design engineer's computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). An additional micro SD card slot and the ability to be self-powered from the target means you can take your code with you and program on the go. The MPLAB PICkit 4 programs faster than its predecessor with a powerful 32-bit 300 MHz SAME70 MCU and comes ready to support PIC®, AVR, SAM and dsPIC® MCU and MPU devices. Along with a wider target voltage, the PICkit 4 supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP. The PICkit 4 also has a unique programmer-to-go function with the addition of a micro SD card slot to hold project code and the ability to be powered by the target board. Note: The PICKit 4 is compatible with MPLAB X IDE version 4.15 and later. Download Now. To check supported devices: If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLAB X installation directory and open the file “Device Support.htm”. Alternatively, you can download it from the Downloads tab from MPLAB® X IDE |
Tools |
---|
![]() The PIC32 Starter Kit provides the easiest and lowest cost method to experience the PIC32 microcontroller for the first time. From the over 35 source code examples to the getting started project, users quickly learn Microchip's 32-bit family of microcontrollers and development tools. The kit includes everything needed to write, program, debug, and execute code on a high performance PIC32 microcontroller. |
![]() The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface. A PIC32 Starter Kit (DM320001), PIC32 USB Starter Kit II (DM320003-2), PIC32 USB Starter Kit III (DM320003-3), PIC32 Ethernet Starter Kit (DM320004), PIC32 Ethernet Starter Kit II (DM320004-2), PIC32MX1/2/5 Starter Kit (DM320100), dsPIC33E USB Starter Kit (DM330012),or a PIC24E USB Starter Kit(DM240012) is required for running application code as the I/O Expansion Board does not have an MCU. A PIC32MZ Adapter Board (AC320006) is needed to connect the following PIC32MZ Starter Kits |
![]() Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. |
Tools |
---|
![]() MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/en-us/development-tools-tools-and-software/devtoolselector Alternate products to use for production programming for all PIC devices are: The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included). |
![]() Did you know that MPLAB® PICkit™ 5 is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code? These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings. The MPLAB® PICkit™ 5 in-circuit debugger/programmer enables quick prototyping and portable, production-ready programming for all Microchip devices, including PIC® microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs), AVR® and SAM devices and Arm® Cortex®-based microprocessors (MPUs). It works alongside the MPLAB X Integrated Development Environment (IDE) to provide a powerful and easy-to-use Graphical User Interface (GUI) for debugging and programming. Alternatively, the MPLAB PICkit 5 in-circuit debugger/programmer can be used stand-alone with the MPLAB Programmer-to-Go (PTG) mobile app, allowing you to connect to the tool from your smartphone via Bluetooth®. With stand-alone programming features accessible from your smartphone, the MPLAB PICkit 5 in-circuit debugger/programmer is a versatile programming companion that lets you prototype and debug your solution and then unplug and bring the device with you to deploy that solution out in the field. The MPLAB PICkit 5 supports a wide variety of interfaces such as four-wire JTAG or Serial Wire Debug (SWD) with streaming UART Virtual Comm Port (VCP), and with the Debugger Adapter Board (AC102015) can use standard connectors for JTAG, SWD, ICSP, and AVR Protocols. With the unique programmer-to-go function, the PICkit 5 can also be powered by the target board and program a default image simply by pressing the button hidden under the logo. You can also connect via Bluetooth using the MPLAB PTG mobile app and browse the micro SDTM card installed in the tool for a different image and start programming the target board right from the app. Note: The PICKit 5 is compatible with MPLAB X IDE version 6.10 and later. Download Now. |
![]() Did you know that the MPLAB® ICD 5 In-Circuit Debugger/Programmer is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code? These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings. The MPLAB® ICD 5 In-Circuit Debugger/Programmer offers advanced connectivity and power options for developers of designs based on PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It debugs and programs with the powerful and easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). This next-generation tool offers a variety of capabilities and features that you would normally find in more expensive products to speed up your development and reduce your debug time. With its support for Fast Ethernet connectivity and Power over Ethernet Plus (PoE+), the MPLAB ICD 5 Debugger/Programmer offers flexibility and the convenience of remote development while isolating your application from environmental conditions. Whether you're an experienced developer or just starting out, the MPLAB® ICD 5 In-Circuit Debugger/Programmer will accelerate your development process and help you take your designs to the next level. |
![]() Did you know that the MPLAB® ICE 4 in-circuit emulator is now supported in Microsoft® Visual Studio® Code (VS Code®) via our MPLAB Extensions for VS Code. These extensions are currently released under an early access program to allow users to provide us with feedback for additional development. Join the conversation and help us to refine and expand our offerings. The MPLAB ICE 4 in-circuit emulator system boosts productivity with feature-rich programming and debugging for PIC®, AVR® and SAM devices and dsPIC® Digital Signal Controllers (DSCs). It offers a flexible development environment combined with the capabilities to develop power-efficient code while reducing the debug time. It debugs and programs with a powerful and easy-to-use graphical user interface that uses the latest version of MPLAB X Integrated Development Environment (IDE), version 6.00. The MPLAB ICE 4 in-circuit emulator connects to a host PC using a SuperSpeed USB 3.0 interface and easy-to-use wireless connectivity options for much greater flexibility. By using Ethernet or Wi-Fi® access point interfaces, you can enable wireless connection to the tool for debugging, programming and more. At one end, the MPLAB ICE 4 in-circuit emulator connects to the target using a high-speed 40-pin rugged edge rate cable assembly and at the other end, it connects to adapter boards tailored for supported device communication. |
![]() Product is End of Life (EOL), please consider MPLAB® ICD 5 or MPLAB PICkit™ 5 for your design needs. The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It debugs and programs with the powerful yet easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB ICD 4 is connected to your PC using a high-speed USB 2.0 interface and is connected to the target with a debugging connector which is also compatible with the MPLAB ICD 3 or MPLAB REAL ICE™ In-Circuit Emulator systems. The MPLAB ICD 4 also works with JTAG interfaces. The MPLAB ICD 4 In-Circuit Debugger/Programmer supports many, but not all, PIC MCUs and dsPIC DSCs at this time. The firmware is continually being upgraded to add support for new devices. To request priority device support or to report issues, email: ICD4_update@microchip.com If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLABX installation directory and open the file “Device Support.htm”. Alternatively, you can download it from the Documentation tab on the MPLAB X webpage. |
![]() The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality: SystemView (V2.x) provides runtime recording and captures tasks, interrupts, timers, API calls and user events and provides live analysis of captured information. It has minimal system impact and works with all of Microchip’s Arm® Cortex®-M0, M1, M3, M4, M7 and RISC-V based processors. J-Scope application displays runtime data of multiple variables in an oscilloscope format. Simply connect the J-32 Debug Probe to your target, program and start J-Scope. Each variable can be individually manipulated with familiar oscilloscope controls and features. J-Scope also has minimal system impact and works with all of Microchip’s Arm Cortex-M0, M1, M3, M4, M7 and RISC-V based processors. Remote Server allows the J-32 Debug Probe to debug from anywhere in the world. This is especially useful when your software expert needs to resolve development or product issues in another region. Remote Server works on all of Microchip’s 32-bit MCU and MPU products. J-Mem permits direct RAM and Special Function Register (SFR) modifications without a bulky Integrated Development Environment (IDE). Memory can be displayed in an 8-, 16- or 32-bit format and can be exported to a .bin file. J-Mem is compatible with Windows®, macOS® and Linux® operating systems. J-Mem works on all of Microchip’s 32-bit MCU and MPU products. This product is a subset of SEGGER J-Link Base. Please refer to SEGGER’s J-Link Manual for setup and operational information here. Native support is available in MPLAB X IDE v5.25 which is available on the Downloads tab on the MPLAB X IDE product page here. J-32 Debug Probe is the replacement for MPU and SAM developers who previously developed with the SAM-ICE. A list of supported devices is available on SEGGER's website and selecting Microchip as the manufacturer here. |
![]() As of September 1, 2023, this product will be EOL (End of Life). Please consider MPLAB® PICkit™ 5 for your design needs. Fast programming and increased functionality at the same price as its predecessor, the PICkit™ 3. The MPLAB® PICkit™ 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30. The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC®, dsPIC®, AVR, SAM and CEC flash microcontrollers (MCUs) and microprocessors (MPUs), using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), starting with version 4.15. The MPLAB PICkit 4 is connected to the design engineer's computer using a high-speed 2.0 USB interface and can be connected to the target via an 8-pin Single In-Line (SIL) connector. The connector uses two device I/O pins and the reset line to implement in-circuit debugging and In-Circuit Serial Programming™ (ICSP™). An additional micro SD card slot and the ability to be self-powered from the target means you can take your code with you and program on the go. The MPLAB PICkit 4 programs faster than its predecessor with a powerful 32-bit 300 MHz SAME70 MCU and comes ready to support PIC®, AVR, SAM and dsPIC® MCU and MPU devices. Along with a wider target voltage, the PICkit 4 supports advanced interfaces such as 4-wire JTAG and Serial Wire Debug with streaming Data Gateway, while being backward compatible for demo boards, headers and target systems using 2-wire JTAG and ICSP. The PICkit 4 also has a unique programmer-to-go function with the addition of a micro SD card slot to hold project code and the ability to be powered by the target board. Note: The PICKit 4 is compatible with MPLAB X IDE version 4.15 and later. Download Now. To check supported devices: If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLAB X installation directory and open the file “Device Support.htm”. Alternatively, you can download it from the Downloads tab from MPLAB® X IDE |
![]() The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER level. |
![]() The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER level. |
![]() A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-PX programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-PX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.) |
![]() The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
|
![]() The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
|
![]() The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2COMBO(G3)-DPX-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
|
![]() The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2COMBO(G3)-DPX-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)
|
Search Development Tools Selector (DTS) by device number to find the development tools that support a particular device. To search by board or application, please use MPLAB® Discover.