The MRF24J40MA PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MA IEEE 802.15.4, 2.4 GHz RF Transceiver module.
The daughter board plugs into multiple Microchip Technology demonstration and development boards. For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for 16-bit microcontroller development using the Explorer 16 Development Board (DM240001). Supporting software stacks and application notes may be downloaded from the Microchip website at Wireless Connectivity Solutions.
**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**
The MiWi Demo Kit – 2.4 GHz MRF24J40 is an easy-to-use evaluation and development platform for IEEE 802.15.4 application designers. Developers can develop/debug and demo application code all on the same platform.
The kit includes all hardware needed to rapidly prototype wireless applications, and is pre-programmed with the MiWi™ Mesh protocol stack. Complete demo instructions are available in the user’s guide. To learn more about the MiWi wireless protocol, please visit https://www.microchip.com/en-us/products/wireless-connectivity/sub-ghz/miwi-protocol.
The MiWi™ Protocol to Wi-Fi® Wireless Demo kit allows developers to evaluate and experiment with MiWi protocol to Wi-Fi gateway solutions. The kit includes a Wireless Evaluation Board with both the MiWi protocol and Wi-Fi transceivers. The kit also includes two MiWi Demo Boards to create a three node MiWi protocol network.
BEE Click is a compact add-on board that contains a fully integrated ZigBee transceiver. This board features the MRF24J40MA, a 2.4GHz RF transceiver module from Microchip. It is an IEEE802.15.4 standard-compliant RF receiver and supports ZigBee, MiWi, MiWi P2P, and proprietary wireless networking protocols. The module has low current consumption and can be a module of choice for battery-powered devices while achieving a distance range in data transmission of up to 120m. This Click board™ makes the perfect solution for the development of ZigBee smart energy applications, wireless alarms and security, remote monitoring, and other electronic applications that need wireless communication.
BEE Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.
Search Development Tools Selector (DTS) by device number to find the development tools that support a particular device. To search by board or application, please use MPLAB® Discover.