MPLAB Analog Designer (MAD) allows you to choose an existing solution or customize a suggested design. Schematics and component lists are included. View or modify your choice and, with one click, export the design files to MPLAB Mindi Analog Simulator for verification and analysis.
The MCP1501 Evaluation Board provides the possibility to evaluate the performance of all 10 voltage options of the MCP1501. It also provides the external filter circuit with the option to connect each voltage option exclusively and evaluate the output. It gives additional 8-lead WDFN and 8-lead SOIC package footprints to work with different package options as well.
Water Detect 3 Click is a compact add-on board that detects water and other electroconductive liquids. This board features the MCP606, a micropower CMOS operational amplifier from Microchip. In the same package, the Water Detect 3 Click comes with a separate PCB with an electroconductive water detection area connected to a Click board™ with wires. This allows you to safely develop a project by testing a board with actual water that will not come in touch with your development setup. This Click board™ makes the perfect solution for the development of a household flood alarm sensor, rain detector for smart buildings, or water tanks that act as a limit switch for a pump.
Water Detect 3 Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to seamlessly and automatically detect and identify this add-on board.
The product package consists of:
Water Detect 3 click
PCB with an electroconductive water detection area
pH 2 Click is a compact add-on board used to determine the alkalinity or acidity of a sample. This board features the MCP607, a low-bias current Op Amp from Microchip, performing level shifting and high-input impedance buffering in a single-supply pH-electrode circuit. This board measures hydrogen ion activity and produces an electrical potential/voltage, which can be further processed in analog or digital form. In addition to LED signaling, which is under the complete control of the user, there is also the possibility of temperature compensation by connecting an additional thermometer to the board. This Click board™ is suitable for measuring pH in various applications, including water treatment, chemical processing, medical instrumentation, and environmental test systems.
pH 2 Click is fully compatible with the mikroBUS™ socket and can be used on any host system supporting the mikroBUS™ standard. It comes with the mikroSDK open-source libraries, offering unparalleled flexibility for evaluation and customization. What sets this Click board™ apart is the groundbreaking ClickID feature, enabling your host system to seamlessly and automatically detect and identify this add-on board.
POT Click is a Click board™ with the accurate selectable reference voltage output. By employing a high-quality 10mm carbon potentiometer, this Click board™ can provide very accurate voltage output. POT click is also equipped with the SMD jumper, which allows the maximum reference voltage to be selected between two typically used values: 2.048V or 3.3V. The output is buffered with a rail-to-rail buffering operational amplifier, provides constant input and output impedance. The output current is limited by the protection circuit at the output, preventing damage if the output is shorted to GND.
POT click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.
The Slider 2 click is a very accurate potentiometer Click Board, featuring a high-quality mechanical slide-action potentiometer (slider), which in conjunction with the accurate voltage reference IC, provides very precise analog control voltage (CV) at its output. Featuring an accurate voltage reference IC, the output of the Click board™ can be directly sampled by the A/D peripheral of the microcontroller (MCU). Since there are many different MCU architectures with different reference voltage requirements, Slider 2 click offers a possibility to select the voltage reference between 4.096V and 2.048V, two most commonly used values for different MCU peripherals.
It comes in the package which also includes the mikroSDK™ software and a library with all the functions. The Click board™ comes as a fully tested and approved prototype, making it a reliable device ready to use on the development board.
AC Current click is a device that is able to measure the alternating current (AC) running through the conductor, using the so-called non-invasive current sensor. The non-invasive sensor works by utilizing the electromagnetic induction phenomenon, similar to a transformer. The primary coil does not exist though, the electromagnetic field is generated by the AC Current running through the cable which is measured. The core of the sensing probe is split, allowing it to clamp on the current conducting cable. Since the sensor does not influence the measurement circuitry in any way while being galvanically isolated at the same time, it is an ideal solution to measure current running through mains, or similar high voltage installations.
Search Development Tools Selector (DTS) by device number to find the development tools that support a particular device. To search by board or application, please use MPLAB® Discover.