MPLAB® Extensions for Microsoft® Visual Studio Code® (VS Code®) is a collection of VS Code extensions that combines the power of the MPLAB development ecosystem with the versatility of VS Code. Whether you are a new or existing client, MPLAB Extensions for VS Code provides you with a seamless, flexible and efficient development environment with comprehensive support for designs based on our devices.
I/O1 Xplained Pro provides a light sensor, temperature sensor, and microSD card. It connects to the extension headers of any Xplained Pro Evaluation Kit.
OLED1 Xplained Pro is an extension kit with a 128x32 OLED display, 3 LEDs and 3 push buttons. It connects to the extension headers of any Xplained Pro evaluation kit.
Ethernet1 Xplained Pro is an extension board in the Xplained Pro evaluation platform. The board enables the user to experiment with Ethernet network connectivity applications.
PROTO1 Xplained Pro provides easy prototyping on the Xplained Pro platform. It connects to the extension headers of any Xplained Pro evaluation kit and can be used as a gateway to other Xplained Pro extension boards with its own Xplained Pro extension header.
The RS485 Xplained Pro extension evaluation kit is ideal for evaluation andprototyping applications involving RS485 / 422 features of the SAM C21 Cortex®?-M0+ processor-basedmicrocontrollers. SAM C21 Xplained Pro board can bepurchased individually.The ATRS485-XPRO extension evaluation kit does not include Xplained Pro boards.For compatible Xplained Pro board please see the Related Tools tab.
SLCD1 Xplained Pro is an extension kit with a 96-segment LCD display. It connects to Xplained Pro evaluation kits with segment LCD extension headers. For supported kits, see the related tools tab.
The SAM G55 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM G55 Arm® Cortex®-M4 processor-based microcontrollers. Extension boards to the SAM G55 Xplained Pro can be purchased individually.
Note: The ATSAMG55-XPRO evaluation kit does not include extension boards.
For compatible Xplained Pro extension board, please see the Related Tools tab.
Search Development Tools Selector (DTS) by device number to find the development tools that support a particular device. To search by board or application, please use MPLAB® Discover.