SAM-BA software provides an open set of tools for in-system programming of internal and external memories connected to our 32-MCUs and MPUs. You can program your device through the JTAG, debug UART or USB interfaces.
For MCUs and legacy MPUs the latest versions of SAM-BA v2 can be downloaded from the documents tab.
With the SAM-BA monitor residing in on-chip non-volatile memory, you can use SAM-BA as a tool to re-program the MPU or 32-bit MCU, without connecting to the debugger.
If you use the secure boot feature of Microchip’s MPUs, you should use the Secure SAM-BA edition.
Search Development Tools Selector (DTS) by device number to find the development tools that support a particular device. To search by board or application, please use MPLAB® Discover.