This evaluation board can be used to evaluate The MIC69101YML, a 1A LDO with a fixed output voltage that offers the added functionality of an enable pin and an error flag output. The MIC69103YML is an adjustable version and it also has the added functionality of an enable pin, allowing the user to disable the device and put it into a zero-current off mode state.
Search Development Tools Selector (DTS) by device number to find the development tools that support a particular device. To search by board or application, please use MPLAB® Discover.