The SAMW25 Xplained Pro evaluation kit is a wireless hardware platformto evaluate the ATSAMW25H18-MR510PB Wi-Fi module which is basedon the industry - leading low - power 2.4GHz IEEE 802.11 b/g/n Wi-Fi ATWINC1500 SoC (System on Chip)combined with the ARM® Cortex - M0+ ATSAMD21G18A microcontroller.Supported by the Studio integrated development platform, the kit provides easyaccess to the features of the ATSAMW25H18-MR510PB Wi-Fi module andexplains how to integrate the device in a custom design.
The Xplained Pro MCU series evaluation kits include an on-board Embedded Debuggerand no external tools are necessary to program or debug theATSAMW25H18-MR510PB Wi-Fi module. The Xplained Pro extension kits offers additionalperipherals to extend the features of the board and ease the development of custom designs.
Search Development Tools Selector (DTS) by device number to find the development tools that support a particular device. To search by board or application, please use MPLAB® Discover.