The PIC32CM JH family integrates hardware-based functional safety features that are used to implement ISO 26262, IEC 61508 and IEC 60730 applications. These features include:
As an upgrade to the SAM C21, the PIC32CM JH family's Peripheral Touch Controller (PTC) includes the Driven Shield Plus to provide excellent moisture tolerance. Other features include:
The PIC32CM JH can be used in appllications that require secure boot. It can be paired with one of our security ICs to provide additional security capabilities. These features can be used to implement secure boot:
The PIC32CM JH01 Curiosity Pro Evaluation Kit is an excellent way to begin evaluating and prototyping with PIC32CM JH Arm® Cortex®-M0+ based MCUs. It provides general-purpose embedded control capabilities with an enhanced Peripheral Touch Controller (PTC), functional safety features and an on-board TrustAnchor (TA100) CryptoAutomotive™ security IC.
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit (EV29G58A) is a hardware platform that contains a PIC32CM5164JH01048 microcontroller (MCU). The Curiosity Nano+ Touch evaluation kit can be used as a stand-alone discovery element or may be combined with expansion elements for quick prototyping.
MPLAB X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers and digital signal controllers. MPLAB X IDE works seamlessly with the MPLAB development ecosystem of software and tools, many of which are completely free.
MPLAB Harmony v3 is a flexible, fully integrated embedded software development framework for 32-bit microcontrollers (MCUs). It enables robust framework development of interoperable RTOS-friendly libraries with quick and extensive Microchip support for third-party software integration. MPLAB Harmony includes a set of peripheral libraries, drivers and system services that are readily accessible for application development. The code development format allows for maximum re-use and reduces time to market.
|
Document Category
Title
Date
|
Application Notes
13 Aug 2024
|
|
Document Category
Title
Date
|
Application Notes
20 Feb 2025
|
|
Document Category
Title
Date
|
Application Notes
11 Sep 2024
|
|
Document Category
Title
Date
|
Application Notes
12 Aug 2022
|
|
Document Category
Title
Date
|
Application Notes
12 Aug 2022
|
|
Document Category
Title
Date
|
Errata
30 Oct 2024
|
|
Document Category
Title
Date
|
Data Sheets
13 Jun 2026
|
|
Document Category
Title
Date
|
Tech Brief
06 Jan 2023
|
|
Document Category
Title
Date
|
Tech Brief
11 Sep 2024
|
|
Document Category
Title
Date
|
Tech Brief
19 Dec 2024
|
|
Document Category
Title
Date
|
Brochures
28 Feb 2023
|
|
Document Category
Title
Date
|
Brochures
23 Jun 2023
|
|
Title
|
|
|---|---|
| PIC32CM JH00/JH01 Data Sheet | Download |
|
Title
|
|
|---|---|
| MPLAB Harmony v3 Project Migration | Download |
| SERCOM USART on Microchip Cortex Devices (SAM and PIC32C) | Download |
| Introduction to MPLAB Harmony v3 for Atmel Studio and ASF Users | Download |
| AN4480 - PIC32CM JH00/JH01 High-Level Usage of MBIST and ECC with Fault Injection | Download |
| Getting Started with 32-bit Microcontroller Curiosity Pro/Ultra Board Evaluation Kits | Download |
|
Title
|
|
|---|---|
| Basic 32-Bit MCU Design and Troubleshooting Checklist | Download |
|
Title
|
|
|---|---|
| PIC32CM JH00/JH01 Family Silicon Errata and Data Sheet Clarifications | Download |
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
Powered by Arm® Cortex® core architectures, our PIC32C family of 32-bit microcontrollers (MCUs) delivers a unified and simplified development experience that includes powerful peripherals and advanced analog features. These MCUs are well-suited for applications in industrial automation, consumer electronics and IoT devices. They feature advanced power management and security options and are supported by our MPLAB® X IDE and MPLAB Harmony framework to facilitate development.
Live Chat