We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here
 

1kW LLC 1/8th Brick Size Module Reference Design

Third Party: EPC

Design Benefits:

  • Optimized footprint
  • Peak efficiency: 97.5% at 400 W
  • Full-load efficiency: 96.7% @ 12 V delivering 83.3 A output









View Microchip's Privacy Policy
 

Key Features


The EPC9149 demonstration board is a 1kW, 48V input to 12V output LLC converter that operates as a DC transformer with fixed conversion ratio of 4:1.

It features the 100V-rated EPC2218 and 40V-rated EPC2024 eGaN FETs. The compatible controller module (EPC9533) includes the Microchip dsPIC33CK32MP102 16-bit digital controller.

For more information on hardware related documentation, design files and purchasing information, fill out the request form above.




Products and Tools




Live Chat

Need Help?

Privacy Policy