MPLAB® AI Coding Assistant

The MPLAB AI Coding Assistant is a free, customized version of the Continue extension from the VS Code® Marketplace, tailored for Microchip product development. Enhance productivity and coding experience with this virtual assistant chatbot to answer coding questions, access data sheets, automate tasks and more.

MPLAB XC Unified Compiler License

The MPLAB XC Unified Compiler license provides access to the full capabilities of the MPLAB XC8, XC16, XC32, and XC-DSC compilers. These licenses enable advanced-level optimizations for significant reductions in code size and improved performance, making them valuable for developers aiming to maximize code efficiency and effectiveness.

MPLAB PICkit™ Basic In-Circuit Debugger

The MPLAB PICkit Basic Debugger offers an affordable, high-performance solution for programming and debugging various Microchip MCUs and MPUs, with a sleek and lightweight design suitable for educational, hobbyist and professional environments alike.