We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Implementing a Power Management System with a dsPIC® DSC


Digital power supplies are becoming more common as developers look for ways to simplify their power-supply design, increase overall efficiency, easily make modifications and meet power-quality standards and regulatory requirements. Digital Switch-Mode Power Supplies (SMPS) meet these complex design requirements and enable system miniaturization in telecom, networking, server, automotive Electric Vehicle (EV) and a variety of other applications.

dsPIC® Digital Signal Controllers (DSCs) are designed to support power flow control of advanced topologies and implementation of adaptive nonlinear algorithms for front-end power factor control converters and isolated DC-DC converters. You can use the same dsPIC DSC to implement power management, system monitoring and protection, and communication functions.

Phase-Shifted Full-Bridge DC-DC Converter

DC-to-DC Reference Designs


EPC-DC-DC

In collaboration with the Efficient Power Conversion (EPC) Corporation, we offer a series of dsPIC33C DSC-based evaluation boards for 1/16th brick, bi-directional, three-level synchronous, LLC 1/8th brick and other DC-to-DC topologies. 

Four-Switch Buck-Boost (4SW-BB) Development Board

The 4SW-BB development board enables rapid prototyping and code development based on dsPIC33 DSCs. It supports an input voltage range of 8 to 18V and delivers a max output power of 20W.

Microchip’s 200W DC-DC LLC Resonant Converter Reference Design

This design supports 350–420 Vdc input and 12V DC output with high-voltage isolation between the primary and the secondary. High efficiency is achieved through Zero Voltage Switching (ZVS) on the half-bridge converter and Zero Current Switching (ZCS) on the synchronous rectifier.

Quarter Brick DC-DC Converter Reference Design

This reference design provides an easy method to evaluate the power and features of SMPS dsPIC33 DSCs in high-density quarter brick DC-DC converters for Intermediate Bus Architectures (IBAs). 

OCP Power Supply—SPDM Solution Demonstration Application

This demo application utilizes a dsPIC33C MPT secure DSC or dsPIC33C DSC in conjunction with the TA100 CryptoAutomotive™ security IC to implement the Security Protocol and Data Model (SPDM) specification. This enables a digital power solution that satisfies the security requirements for an OCP-compliant power supply.

Would you like to learn more about the advantages of switching to digital power supplies? Download our Features, Value and Benefits of Digital Control for Power Supplies white paper.

DC-DC Converter Designs Made Easy


MPLAB® PowerSmart™ Development Suite


Accelerate the development of your DC-DC converters and power supply designs with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.

Recommended Products


Legend:
IC = Input Capture, OC = Output Compare, MCCP = Multiple Capture/Compare/PWM, SCCP = Single Capture/Compare/PWM, SMPS PWM = Power Supply Pulse Width Modulation

Operational Amplifier


  • MCP6021 – 10 MHz, 1 mA  low-power dual op amplifier

Temperature Sensors


  • MCP9700A – Low-power linear active thermistor IC, analog output
  • TC624 - Low-cost single trip point temperature sensor

MOSFET Drivers


  • MCP1404 – 4.5A dual high-speed power MOSFET driver
  • MCP1403 – 4.5A dual high-speed power MOSFET driver

Tools and Resources