We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Solar Inverters

Designing Solar Inverters


Solar photovoltaic (PV) systems require reliable and efficient DC-to-AC inverters to meet the growing demand for solar-generated electricity. These inverters include microinverters, string inverters, central inverters and power optimizers.

Microinverters are small devices that are mounted on individual solar panels. They convert DC power to AC power from each panel to deliver power that measures in the hundreds of watts for a single panel. String inverters are used when multiple solar panels are connected in series, and support either single-phase or three-phase conversion. Central inverters are used with multiple strings of solar panels to convert DC power to AC power and support power outputs between a few hundred kilowatts and upwards of 2,000 kilowatts. The central inverter also analyzes and monitors the overall performance of the components of the system. This improves overall reliability, efficiency and system cost. Power optimizers are DC-to-DC converters that utilize Maximum Power Point Tracking (MPPT) to tune the performance of each solar panel and, in some cases, match the output to meet the performance of the DC-to-AC inverter.

We offer an array of products, including Silicon Carbide (SiC) modules, SiC MOSFETs, SiC diodes, dsPIC® Digital Signal Controllers (DSCs), microcontrollers (MCUs), analog/mixed-signal devices, connectivity products and Human-Machine Interface (HMI) solutions that will help you design and develop a complete solar inverter system.

Interactive Block Diagrams for Solar Inverters


Micro Inverter Block Diagram


Micro Inverter Block Diagram

Double click to expand

 

 

 

 

Central Inverter Block Diagram


Central Inverter Block Diagram

Double click to expand

Power Optimizer Block Diagram


Power Optimizer Block Diagram

Double click to expand

 

 

 

 

String Inverter Block Diagram


String Inverter Block Diagram

Double click to expand

Reference Designs for Solar Inverters


Grid-Connected Solar Microinverter Reference Design

Our Grid-Connected Solar Microinverter Reference Design demonstrates the flexibility and power of SMPS dsPIC® Digital Signal Controllers in grid-connected solar microinverter systems.

Solar Breaker Reference Design

We have developed the Solar Breaker Reference Design as an example reference breaker solution for single-phase residential solar installations.

Additional Resources for Solar Inverters


Application Notes


Title
Maximum Power Solar Converter Download
Solar MPPT Battery Charger for the Rural Electrification System Download

Live Chat

Need Help?

Privacy Policy