The SAMD5x/E5x series of Arm® Cortex®-M4F based microcontrollers (MCUs) offers a high-performance motor control solution. These devices offer connectivity features for increased application flexibility. They can be interfaced with our LAN9252 2-3-port EtherCAT® controller via the high-speed SPI interface to create embedded industrial designs.
You may have noticed a difference between our classic MIPS® technology-based devices and our Arm Cortex core-based SAM MCUs regarding Pulse-Width Modulators (PWMs) and TCCs. They are interchangeable terms, however, TCCs are counted in single instances that include multiple input and output channels.
SAM D5x/E5x devices are supported in the open-source Scilab® simulation package, a two-part modeling environment that includes the Scilab main and Xcos system modeler.
MPLAB® Harmony, a flexible, abstracted, fully integrated firmware development platform for PIC32 and SAM MCUs, provides support for peripherals, application demos and motor control applications using the SAM D5x/E5x family of MCUs. It provides easy-to-use software modules targeted for motor control that work together in complete harmony and can be configured to meet your specific requirements. It also includes a set of peripheral libraries, drivers and system services that are easily accessible for your application development. The code development format allows for maximum re-use and reduces your time to market.
We offer the following motor control development boards to simplify your development with SAM D5x/E5x devices. You will also need to purchase the ATSAME54 Motor Control Plug-In Module to add a SAM D5x/E5x device to your design. Demo examples for sensored and sensorless Field Oriented Control (FOC) of a permanent magnet synchronous motor are available within MPLAB Harmony v3.