This video provides an overview of the PIC-IoT and AVR-IoT WA Development boards. The board combines a powerful PIC24FJ128GA705 low-power MCU or a powerful yet efficient ATmega4808 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller, which provides the most simple and effective way to connect your embedded application to the AWS cloud platform.