We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Ideal for a variety of automotive applications such as Advanced Driver Assistance Systems (ADAS), Electric Vehicle (EV) and Hybrid Electric Vehicle (HEV) powertrains, in-vehicle networking and infotainment, devices in our large portfolio of automotive-grade EEPROMs are AEC-Q100 qualified and ISO/TS16949 compliant to meet the rigorous quality, reliability and long product lifecycle requirements of automotive designers.

For design flexibility, we offer EEPROMs with densities ranging from 128 bits up to 1 Mbit that support industry-standard buses including two-wire I2C, three-wire Microwire, four-wire Serial Peripheral Interface (SPI), and our proprietary one-wire UNI/O® bus. These devices also feature operating voltages ranging from 1.7V up to 5.5V and operating temperatures ranging from −40°C to 150°C.

Why Use Microchip’s Serial EEPROMs?

I2C Serial EEPROM

  • 128 bit to 1 Mbit densities
  • Single supply with operation down to 1.7V
  • 100 kHz, 400 kHz, and 1 MHz compatibility
  • More than one million erase/write cycles
  • Data retention > 200 years
  • 8-lead SOIC, 8-lead TSSOP, 8-lead 2 × 3 mm UDFN, 8-lead MSOP and 5-lead SOT-23 packages
  • −40°C to 125°C temperature range

SPI Serial EEPROM

  • 1 Kbit to 1 Mbit densities
  • SPI- compatible modes 0 and 3
  • Up to 20 MHz clock frequency
  • More than one million erase/write cycles
  • Data retention > 200 years
  • 8-lead SOIC, 8-lead TSSOP, 8-lead 2 × 3 mm DFN, 8-lead MSOP and 5-lead SOT-23 packages
  • −40°C to 150°C  temperature range

UNI/O Bus Serial EEPROM

  • Innovative 1-wire I/O interface
  • 1 Kbit to 16 Kbit densities
  • Combined clock and data
  • 100 kHz clock frequency
  • Software write protect
  • More than one million erase/write cycles
  • Data retention > 200 years
  • 8-lead SOIC, 3-lead SOT-23, 3-lead TO-92, 8-lead TDFN and 8-lead MSOP packages
  • −40°C to 125°C temperature range

Pre-Programmed MAC Address and Unique ID EEPROMs


Do you need a MAC address but don’t want to buy in bulk? Or do you need a generic unique ID for your application? We make serialization easy with our pre-programmed EEPROMs that are available with IEEE EUI-48™ and EUI-64™ addresses or unique 32-bit and 128-bit Microchip-defined serial numbers.

Memory Products


Development Tools


MPLAB® Starter Kit for Serial Memory Products


Reduce time to market and create a rock-solid design using the MPLAB Starter Kit for Serial Memory Products. It includes everything necessary to quickly develop a robust and reliable serial EEPROM design and greatly reduces the time required for system integration and hardware/software fine tuning.