We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

The Classic MOST Technology Training Track to Help You Develop a MOST System With Ease


The Classic MOST Technology Training Track consists of learning modules that are designed to support clients who are developing a system or device based on MOST technology. We recommend you start your education with the MOST System Training module, which serves as a foundation for the more-advanced INIC Training module, based on the OS81092/OS81110 INICs, followed by MOST NetServices V3.0 Training as the third module in this track.

MOST System Training – Two Days


This class provides a comprehensive overview of MOST technology, covering all the basic network functions including the handling of stream data, packet data and control messaging. It also introduces you to the basics of MOST system management, which are illustrated by a variety of configuration examples. This training consists of a mix of lectures and hands-on sections, where you will learn how to set up, configure and analyze a MOST system using popular analysis tools like OptoLyzer® MOCCA, OptoLyzer Studio, MOST System Management Module (MSMM) and MOST ToGo development boards for prototyping your designs.

This training is the foundation for the other modules in this track.

Prerequisites

  • General knowledge of digital hardware and communication techniques

Target Audience

  • Hardware developers
  • Software developers
  • Test engineers
  • Group managers

Content

  • Application examples, data types, topologies, PHYs, frames, synchronization, multiplexing, stream data handling, control messaging, packet data transfer
  • General device architecture, INIC features, data routing overview, power management, network diagnosis, ring break diagnosis
  • Introduction to the MOST Application Framework: FBlocks, functions, OpTypes
  • Hierarchical system management in MOST networks, basic communication principles

INIC Training – One Day


This class provides a comprehensive overview of the general and advanced features of the classic 0S81092 and OS81110 families of INICs and includes a detailed discussion of enhanced network and system stability concepts. Other key topics include the configuration of data routing and an introduction to the MediaLB® bus interface. This training includes hands-on activities where you will analyze the INIC’s communication and study/modify its configuration using test and development tools including OptoLyzer MOCCA compact, INIC evaluation boards, Microchip Automotive Target Manager and INIC Explorer.

Prerequisites

  • Basic understanding of MOST technology provided by the MOST System Training module
  • General knowledge of digital hardware and communication techniques

Target Audience

  • Hardware developers
  • Software developers
  • Group managers

Content

  • Overview of INIC features and INIC API, troubleshooting options
  • Network protection, application watchdog and attach process
  • Application interfaces, overview of INIC data routing including ports, sockets and connections
  • Routing examples, default configuration
  • Socket and connection management, automatic muting
  • Remote control mode
  • MediaLB bus basics: topologies, frames and data structure, logical channels
  • General device architecture, ECL, network diagnosis, ring break diagnosis

MOST NetServices v3.0 Training – One Day


This class will teach you how to hook up your application to a MOST network. It provides a comprehensive overview of the API and structure of the programming library with a strong focus on implementing  typical MOST network functions, such as handling network events, transmission of streaming data, configuration of command interpreter and notification services. A mix of lectures and hands-on exercises will provide you with the skills that you need to quickly develop your projects.

On request, this module can also be customized to focus on specific questions or requirements of the participants.

Prerequisites

  • Basic understanding of MOST technology provided by the MOST System Training module
  • Programming in C

Target Audience

  • Software developers of infotainment systems and applications
  • Group managers

Content

  • MOST NetServices introduction: role of MOST NetServices in the application and network, modules overview
  • MOST NetServices configuration: dimensioning of message buffers and module parameters
  • Tracing and debugging: understanding the communication protocol, information and functions needed to trace and debug applications
  • Low-Level Driver (LLD): implementations for I2C/MediaLB/SPI interfaces, requirements and pitfalls
  • Control communication: functions for sending, receiving and acting on messages
  • MOST Data Packet (MDP) communication: handling of MDPs, basics of MHP, MOST Asynchronous Medium Access Control (MAMAC), Packetizer
  • Handling of Ethernet Frames (MEP): implementation, requirements and pitfalls
  • Handling of synchronous/isochronous data: architecture and use of Socket Connection Manager (SCM) and MOST NetServices API
  • Network administration: available functionality, typical application requirements for host and client devices and their implementation
  • Additional software modules and examples

Training Locations and Contact Information


If you are interested in our automotive connectivity training, use the information below to find a location that will work best for you and request more information. Note that English and German are the standard languages for all classes; Japanese is available on request for specific topics.

US and Americas

All classes are scheduled on request. Sessions are held in our Novi, Michigan, Sales Office. On-site training at your location for multiple modules may be available upon review. Please note that on-site training will be subject to an additional charge.

Contact us for information on classes, dates, locations and pricing:

Microchip Technology Inc.
28100 Cabot Drive
Novi, MI 48377
United States of America

Phone: +1 512-334-1904
Email: training-ais-usa@microchip.com

Europe and Asia

All classes are scheduled on request. Sessions are held in our Karlsruhe, Germany, training center.

Contact us for information on classes, dates and pricing:

Microchip Technology Germany II GmbH & Co. KG
Emmy-Noether-Strasse 14
76131 Karlsruhe
Germany

Phone: +49-721-62537-220
Email: training-ais-europe@microchip.com

Japan

Contact us for information about the availability of classes, dates and pricing:

Microchip Technology Japan K.K.
Sumitomo Higashi
Shinbashi Bldg. No.3, 4F
Hamamatsu-cho, Minato-ku
Tokyo, 105 0013
Japan

Phone : +81-3-6880-3770
Email: training-ais-jp@microchip.com